2 Találat

Leírás

Material
Grip biopolymer.
Bush and screw steel.
Version
Bush and screw trivalent blue passivated.
Natural beech with beech fibres or coloured black grey.
Advantages
This biopolymer is manufactured entirely from renewable raw materials (oil free).
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Features
Excellent mechanical stability (certified with a minimum of 2x safety factor).
Biopolymer is suitable for recycling (comparable to thermoplastics).
Suitable for outdoor use (not biodegradable).
Excellent resistance to strong acids and lyes.
Short-term resistance to alcohol, fuel, mineral oil and grease.

Gyakran megvásárolt azzal, ami a kosaradban van