text.skipToContent text.skipToNavigation
Gyártói kompetencia
Gyors szállítás
Kiváló szolgáltatás
HU
Choose your Language
Bevásárlólista
Termék megjegyzése
Közvetlen rendelés

AU/EU

polyurethane

 

Polyurethane elastomers (AU/EU) are the elastomer versions of polyurethane (PUR).
They are vulcanised materials and no longer have thermoplastic properties.
They are characterised by:

- Outstanding wear resistance
- High elasticity
- High impermeability

The material is used primarily for wear-resistant seals in hydraulics (mineral oil) and as a buffer element in machine construction.

Short designation

AU/EU

Brand name

Vulkollan®
Bayflex®

Chemical description

Polyurethane

Mechanical properties

 

  Hardness range [Shore A/D]

60 – 90

  Wear resistance

Outstanding

  Tensile strength [MPa]

20 – 50

Physical properties

 

  Density [g/cm³]

1.25

Application temperatures

 

 Temperature range, short-term [°C]

-40 – 120

 Temperature range, continuous [°C]

-25 – 80

Other properties

 

  Flammability according to UL 94

Burns (still HB)

Chemical resistance

 

  Mineral grease and oils

++

  Petrol

o

  Weak/strong acids

-/--

  Weak/strong alkalis

--/--

  Perchloroethylene

--

  Trichloroethylene

-- 

  Acetone

--

  Alcohols

--

  Brake fluid

--

  Hydrolysis resistance
  (hot water)

--

  Weather/UV radiation

++

++ very good / + good / o satisfactory / - moderate (significant change to properties) / -- unsuitable

 

This information is for reference only; we do not assume any liability for its accuracy. The properties of elastomer materials are highly dependent on their specific composition and their additives.