text.skipToContent text.skipToNavigation
Gyártói kompetencia
Gyors szállítás
Kiváló szolgáltatás
HU
Choose your Language
Bevásárlólista
Termék megjegyzése
Közvetlen rendelés

Polyethylene

PE-HD, PE-LD

Polyethylene (PE) is part of the polyolefins family. PE has generally good chemical resistance, is tough and has high elongation at break.
Like all polyolefins, PE absorbs virtually no water and is physiologically harmless as it is made purely of hydrocarbons. PE has a very wide area of application, ranging from packaging film for foodstuffs (PE-LD and LLD) right through to pipes and large liquid containers (PE-HD).
  
Short designationPE-HDPE-LD
DescriptionPolyethylene
(high density)
Polyethylene
(low density)
Mechanical properties
  Test specimen conditionStandardStandard
  Tensile strength [MPa]No infoNo info
  Elastic modulus (tensile) [MPa]1350200
  Ball indentation hardness [MPa]5715
Physical properties
  Density [g/cm³]0.960.92
  Melting point [°C]135110
Application temperatures
  Max. temp., short-term [°C]100100
  Max. temp., continuous [°C]9070
  Min. application temp. [°C]-80-80
Other characteristics
  Flammability according to UL 94HBHB
  Water absorption
  (normal climate) [%]
<0.1<0.1
Chemical resistance
  Mineral grease and oils++
  Petrol++
  Weak/strong acids+/++/o
  Weak/strong alkalis+/++/+
  Perchloroethylene+-
  Trichloroethyleneo-
  Acetone+o
  Alcohols++
  Hydrolysis resistance
  (hot water)
+o
  Weather/UV radiationoo

+ resistant / o conditionally resistant / - not resistant

      
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.