text.skipToContent text.skipToNavigation
Gyártói kompetencia
Gyors szállítás
Kiváló szolgáltatás
HU
Choose your Language
Bevásárlólista
Termék megjegyzése
Közvetlen rendelés

Polyamide (PA 12)

  

Polyamide 12 (PA 12) has the lowest water absorption in the polyamide family.

  

It is therefore ideal for applications which require the good mechanical properties of PA and good dimensional stability at the same time.

   

Short designationPA 12
DescriptionPolyamide
(polymerizate)
Mechanical properties
  Test specimen conditionDry/damp
  Tensile strength [MPa]No info
  Elastic modulus (tensile) [MPa]1500/1100
  Ball indentation hardness [MPa]95/80
Physical properties
  Density [g/cm³]1.01
  Melting point [°C]180
Application temperatures
  Max. temp., short-term [°C]150
  Max. temp., continuous [°C]95
  Min. application temp. [°C]-70
Other properties
  Flammability according to UL 94HB
  Water absorption
  (normal climate) [%]
0.8
Chemical resistance
  Mineral greases and oils+
  Petrol+
  Weak/strong acids+/-
  Weak/strong alkalis+/+
  Perchloroethylene+
  Trichloroethyleneo
  Acetone+
  Alcohols+
  Hydrolysis resistance
  (hot water)
o
  Weather/UV radiationo

+ resistant / o conditionally resistant / - not resistant

    
This information is for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.