text.skipToContent text.skipToNavigation
HU
Choose your Language
Bevásárlólista
Termék megjegyzése
Közvetlen rendelés

1.7220 QT steel

   

Material No.1.7220
US Standard (AISI)-
Abbreviation34CrMo4
Older designation-
DescriptionQT steel
Composition
Alloy components [%]
C: 0.30 - 0.37 
Si: ≤ 0.40 
Mn: 0.60 - 0.90 
P: ≤ 0.025 
S: ≤ 0.035 
Cr: 0.90 - 1.20 
Mon: 0.15 - 0.30
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

≥ 500
Tensile strength
Rm [N/mm²]
800 - 950
Elongation at fracture A [%]≥ 14
Machinabilitygood
Weldabilityunsuitable
Heat treatmentpossible
Other properties-
Main applicationsCam clamps with end clamping, cam clamps with centre clamping, fork pieces with threaded bolts, double cam levers 

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.