text.skipToContent text.skipToNavigation
Gyártói kompetencia
Gyors szállítás
Kiváló szolgáltatás
HU
Choose your Language
Bevásárlólista
Termék megjegyzése
Közvetlen rendelés

1.4542 stainless steel

Martensitic precipitation hardening steel, niobium-stabilised, with very good yield strength properties (1.4542)

   

    

AbbreviationX5CrNiCuNb16-4
US Standard (AISI)

630

Composition Alloy elements [%]C: 0 - 0.07
Cr: 15.00 - 17.00
Cu: 3.00 - 5.00
Mn: 0 - 1.50
Mo: 0 - 0.60
Ni: 3.00 - 5.00
P: 0 - 0.04
S: 0 - 0.015 (0.030*)
Si: 0 - 0.70
Nb: 5 x C - 0.45
Remainder: Fe
Stainless steel gradeC3
Density [g/cm³]7.8
Nickel migration
[µg/(cm² x week)] in artificial sweat (pH4.5)
<0,05

Yield point
Rp0.2 [N/mm²]

≥1000
Tensile strength
Rm [N/mm²]
≥1270
Corrosion resistance

good

Resistant to all natural environmental conditions and stagnant seawater

Machinabilitymedium - poor
Weldabilitygood
Other properties

Martensitic-ferromagnetic structure of particular strength after precipitation hardening

Mechanical polishing unsatisfactory

Electropolishability: medium

May be used from -50 - 450°C

Main applications1.4542 is used when high strength and good corrosion resistance are required at the same time:

screws

spindels, axles

hub discs

equipment for shipbuilding, offshore applications

aerospace offshore applications

       

Our dedicated team will be happy to answer any question or address any problem you may have and help select the most suitable 1.4542 product for your application. Interested in an overview of our stainless steel materials?