text.skipToContent text.skipToNavigation
HU
Choose your Language
Bevásárlólista
Termék megjegyzése
Közvetlen rendelés

1.4112 stainless steel

Martensitic stainless steel with high hardening capability (1.4112)

Code

X90CrMoV18

US standard (AISI)

440B

Composition

Alloying components [%]

C: 0.85 - 0.95

Cr: 17.00 - 19.00

Mn: 0 - 1.00

Mo: 0.90 - 1.30

P: 0 - 0.04

S: 0 - 0.015 (0.030*)

Si: 0 - 1.00

V: 0.07 - 0.12

Remainder: Fe

Stainless steel grade

C-

Density [g/cm³]

7.7

Yield point

Rp0.2 [N/mm²]

≥550

Tensile strength

Rm [N/mm²]

≤800

Corrosion resistance

- Medium

- Resistant to freshwater and water vapour

Machinability

Poor

Weldability

Not suitable

Other properties

- Nickel-free martensitic ferromagnetic structure

- Stainless tool steel with high resistance to wear

- Temperable to 58 - 60 HRC (Rm: 1800 - 2000 N/mm²)

- Can be mechanically polished to a brilliant sheen

- Suitability for electropolishing: medium

Main uses

Predominantly used for equipment and parts that are subject to heavy wear stress and require a high level of hardness:

- Knives

- Surgical cutting tools, mould inserts and active elements for plastics processing work involving chemically aggressive moulding compounds

- Shaped and flat knives for processing food and fish

- Hardened valve seats