text.skipToContent text.skipToNavigation
Gyártói kompetencia
Gyors szállítás
Kiváló szolgáltatás
HU
Choose your Language
Bevásárlólista
Termék megjegyzése
Közvetlen rendelés

1.4034 stainless steel

Martensitic chromium stainless steel, can be hardened (1.4034)

Abbreviation

X46Cr13

US-Standard (AISI)

420

Composition

Alloy components [%]

C: 0,43 - 0,50
Cr: 12,50 - 14,50
Mn: 0 - 1,00
P: 0 - 0,04
S: 0 - 0,015 (0,030*)
Si: 0 - 1,00
Remainder: Fe

Stainless steel grade

C-

Density [g/cm³]

7.7

Yield pont

Rp0,2 [N/mm²]

≥600

Tensile strength

Rm [N/mm²]

≤800
 

Corrosion resistance

- Medium
- Resistant in chloride-free media, weak lyes and acids
- Susceptible to intergranular corrosion
- Optimum resistance, tempered and polished

Machinability

poor

Weldability

poor

Other properties

- Nickel-free martensitic ferromagnetic structure

- Can be hardened to HRC 55 (Rm:1700-1900N/mm²)

- Can be mechanically polished to a high gloss

- Suitability for electropolishing: medium

Main applications

- Table and rotary knives

- Razors, scissors

- Rolling bearings

- Ice skates

- Surgical instruments

- Measuring tools

- Products for the medical and pharmaceutical industry