text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Description

Product description
Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version
Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.

The plate thickness varies depending on the clamping pin used (K2257).

Mounting option 1 with Form A clamping pin for plate thickness 6 mm or with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm or with Form B clamping pin for plate thickness >9 to 20 mm.

The clamping pins must be ordered separately.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist knob is in the ”OFF” position.
Place the quarter-turn latch over the clamping pin and turn the twist knob to the ‘ON’ position.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Stainless steel clamping pin for quarter-turn latch K2257.
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.

Discover our product range