NR

Natural rubber

   

NR continues to be harvested largely in the form of natural latex from the rubber tree. However, an increasing share of the natural rubber required in industry is now produced synthetically by petrochemical processes.

Natural rubber has a relatively high strength and elasticity. Due to its flexibility, even at low temperatures, it is often used for engine mountings and rubber-metal spring elements.
 

Abbreviation

NR

Trade names-
Chemical nameNatural rubber                                               
Mechanical properties

Hardness range [Shore hardness A/D]

30 - 90
Wear resistancegood
Tensile strength [Mpa] 10 - 30
Physical properties
Density [g/cm³]1.35
Application temperatures
Short-term temperature range [°C]-50 - 100
Permanent temperature range [°C] -30 - 80
Other properties
Flammability acc. to UL 94burns
Chemical resistance [++ very good // + good // o still good // - moderate // -- unsuitable]
mineral grease, oil-
petrol--
acids, weak/strong-/--
alkalis, weak/strong+/o
perchloroethylene--
trichloroethylene--
acetoneo
alcohols++
brake fluid++
Hydrolysis resistance (hot water)+
Atmospheric conditions/UV radiation+

Information for reference only; we do not assume any liability for its accuracy.  The properties of thermoplastics are highly dependent on their specific composition and their additives.