CR

Chloroprene rubber

   

CR is a chloroprene based synthetic elastomer. The material has good wear properties and weather resistance. Due to its chlorine content, CR is flame-retardant.

Areas of application:

  • Conveyor belts in outdoor areas
  • Window sealing profiles
  • Seals for refrigeration systems
  • V-belts

   

Abbreviation

CR

Trade namesNeoprene®
Bayprene®
Chemical nameChloroprene rubber                                               
Mechanical properties

Hardness range [Shore hardness A/D]

40 - 90
Wear resistancegood - very good
Tensile strength [Mpa] 10 - 25
Physical properties
Density [g/cm³]1.4
Application temperatures
Short-term temperature range [°C]-40 - 120
Permanent temperature range [°C] -20 - 100
Other properties
Flammability acc. to UL 94V-2
Chemical resistance [++ very good // + good // o still good // - moderate // -- unsuitable]
mineral grease, oil+
petrol-
acids, weak/strongo/--
alkalis, weak/strong++/+
perchloroethylene--
trichloroethylene--
acetone-
alcohols+
brake fluido
Hydrolysis resistance (hot water)+
Atmospheric conditions/UV radiation+

Information for reference only; we do not assume any liability for its accuracy.  The properties of thermoplastics are highly dependent on their specific composition and their additives.  

  

Are you interested in a CR-product? Our dedicated team will be happy to answer any question or address any problem you may have and help select the most suitable products for your application. Interested in an overview of our elastomer materials?