Maximum flexibility with minimum setup times

     
The KIPP UNILOCK zero-point clamping system enables quick and accurate clamping and referencing of fixtures and workpieces on all material cutting machining centres. Be it pallets, vices, fixtures or workpieces, this system enables a changeover in seconds with a defined zero point and a repeat accuracy of less than 0.005 mm.

The KIPP UNILOCK 5-axis modular clamping systems sizes 50, 80, 138 were developed specifically for 5-side machining with no protruding edges. Due to the modular design and the multitude of options, the systems can be individually assembled and newly combined for any application. A large variety of clamping pins enable these workpiece direct clamping systems to be optimally adapted to any workpiece.

The key facts at a glance

  • UNILOCK clamping bolt is 100% compatible between zero point and 5-axis module clamping system
     
  • Extremely rapid workpiece exchanges
     
  • Very flexible clamping possibilities and combinations
     
  • Modular construction with highest flexibility

  • 5-sided machining free from projecting edges by 5-axis module clamping system
     
  • Highest setup time optimisation
     
  • Very high repeat accuracy
     
  • High clamping force for the modules