Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version
Steel parts blue-passivated.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Za prenos naših CAD-modelov se morate najprej prijaviti. Če si še niste ustvarili računa, se registrirajte pod »Moj račun« (desna stran zaslona) in sledite navodilom.

Pogosto kupljeno skupaj s predmeti v vašem košarici