vzmetni pritisni elementi - inch
Spring plungers - inch are used in a wide variety of applications for workholding, clamping, or indexing. They can be used as thrust pins or ejector pins. Also known as ball catches or ball plungers, they are common in machine building, tooling, automotive, and even consumer products. The spring force is applied to a ball at the end of the spring plunger body, especially suited for quick detent action.