text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

ETG 100 special steel

  

Material No.-
US Standard (AISI)-
AbbreviationETG100
Older designation-
DescriptionSpecial steel
Composition
Alloy components [%]
C: 0.4 - 0.48 
Si: 0.1 - 0.3 
Mn: 1.35 - 1.65 
P: ≤ 0.04 
S: 0.24 - 0.33
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

≥ 685
Tensile strength
Rm [N/mm²]
800 - 1100
Elongation at fracture A [%]≥ 6
Machinabilitygood
Weldabilitylimited suitability
Heat treatmentpossible
Other propertiesHigh-strength, pre-tempered special steel, not to be used for screws, 
comparable to 1.0762/44SMn28
Main applicationsEngine shafts and drive shafts

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.