text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.7262 case-hardened steel

  

Material No.1.7262
US Standard (AISI)-
Abbreviation15CrMo5
Older designation-
DescriptionCase-hardened steel
Composition
Alloy components [%]
C: 0.13 - 0.17 
Si: 0.15 - 0.35 
Mn: 0.80 - 1.10 
P: ≤ 0.035 
S: ≤ 0.035 
Cr: 1.00 - 1.30 
Mon: 0.20 - 0.30
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

≥ 440
Tensile strength
Rm [N/mm²]
640 - 930
Elongation at fracture A [%]≥ 11
Machinabilityvery good
Weldabilitysuitable
Heat treatmentpossible
Other properties-
Main applicationsMachinable collet system, mounting brackets for machinable collet system

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.