text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.7225 QT steel

   

Material No.1.7225
US Standard (AISI)4137, 4140
Abbreviation42CrMo4
Older designation-
DescriptionQT steel
Composition
Alloy components [%]
C: 0.38 - 0.45 
Si: ≤ 0.40 
Mn: 0.60 - 0.90 
P: ≤ 0.025 
S: ≤ 0.035 
Cr: 0.90 - 1.20 
Mon: 0.15 - 0.30
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

≥ 650
Tensile strength
Rm [N/mm²]
900 - 1100
Elongation at fracture A [%]≥ 12
Machinabilitygood
Weldabilityunsuitable
Heat treatmentpossible
Other properties-
Main applicationsLevelling sets, studs, spherical levelling washer, connecting rods, crankshafts, drive shafts, pinions, gear wheels

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.