text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.3505 ball-bearing steel

  

Material No.1.3505
US Standard (AISI)52100
Abbreviation100Cr6
Older designation-
DescriptionBall-bearing steel
Composition
Alloy components [%]
C: 0.93 - 1.05 
Si: 0.15 - 0.35 
Mn: 0.25 - 0.45 
P: ≤ 0.025 
S: ≤ 0.015 
Al: ≤ 0.0500 
Cr: 1.35 - 1.60 
Cu: ≤ 0.30 
Mo: ≤ 0.10 
O: ≤ 0.0015
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

-
Tensile strength
Rm [N/mm²]
-
Elongation at fracture A [%]-
Machinabilitygood
Weldabilityunsuitable
Heat treatmentpossible
Other properties-
Main applicationsMiniature ball screws, balls, castors                

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.