text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.2067 tool steel

   

Material No.1.2067
US Standard (AISI)-
Abbreviation102Cr6
Older designation100Cr6
DescriptionTool steel
Composition
Alloy components [%]
C: 0.95 - 1.10 
Si: 0.15 - 0.35 
Mn: 0.20 - 0.40 
P: ≤ 0.025 
S: ≤ 0.025 
Cr: 1.35 - 1.60 
Mo: ≤ 0.10 
Ni: ≤ 0.40
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

-
Tensile strength
Rm [N/mm²]
-
Elongation at fracture A [%]-
Machinabilitygood
Weldabilitysuitable
Heat treatmentpossible
Other properties-
Main applicationsCylindrical pins, drills, taps                               

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.