text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.1730 tool steel

   

Material No.1.1730
US Standard (AISI)-
AbbreviationC45U
Older designationC 45 W
DescriptionTool steel
Composition
Alloy components [%]
C: 0.42 - 0.50 
Si: 0.15 - 0.40 
Mn: 0.60 - 0.80 
P: ≤ 0.030 
S: ≤ 0.030
Density [g/cm³]7.85

Yield point
Rp0.2 / RE [N/mm²]

-
Tensile strength
Rm [N/mm²]
Wear resistance
1.080 - 1.2070
Elongation at fracture A [%]-
Machinabilityvery good
Weldabilitysuitable
Heat treatmentpossible
Other properties-
Main applicationsKIPP UNILOCK clamping station, screwdriver, chisel, knife

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.