text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.1192 QT steel

   

Material No.1.1192
US Standard (AISI)-
AbbreviationC45EC
Older designationCq45
DescriptionQT steel
Composition
Alloy components [%]
C: 0.42 - 0.50 
Si: ≤ 0.30 
Mn: 0.50 - 0.80 
P: ≤ 0.025 
S: ≤ 0.025 
Cu: ≤ 0.25
Density [g/cm³]7.85

Yield point
Rp0.2 / RE [N/mm²]

≥ 370
Tensile strength
Rm [N/mm²]
≥ 580
Elongation at fracture A [%]≥ 17
Machinabilitygood
Weldabilityunsuitable
Heat treatmentpossible
Other properties-
Main applicationsparallel keys                                                                

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.