text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.1191 QT steel

   

Material No.1.1191
US Standard (AISI)-
AbbreviationC45E
Older designationCk 45
DescriptionQT steel
Composition
Alloy components [%]
C: 0.42 - 0.50
Si: ≤ 0.40 
Mn: 0.50 - 0.80 
P: ≤ 0.030 
S: ≤ 0.035
Cr: ≤ 0.40 
Mo: ≤ 0.10
Ni: ≤ 0.40
Density [g/cm³]7.85

Yield point
Rp0.2 / RE [N/mm²]

≥ 430
Tensile strength
Rm [N/mm²]
650 - 800
Elongation at fracture A [%]≥ 16
Machinabilitygood
Weldabilityunsuitable
Heat treatmentpossible
Other properties-
Main applicationsSingle cam clamp, T-slot keys, hinge pins, 
clevises with stud

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.