text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.1141 case-hardened steel

  

Material No.1.1141
US Standard (AISI)1017, 1015
AbbreviationC45E
Older designationCk15
DescriptionCase-hardened steel
Composition
Alloy components [%]
C: 0.12 - 0.18 
Si: ≤ 0.40 
Mn: 0.30 - 0.60 
P: ≤ 0.035 
S: ≤ 0.035
Density [g/cm³]7.85

Yield point
Rp0.2 / RE [N/mm²]

≥ 360
Tensile strength
Rm [N/mm²]
≥ 600
Elongation at fracture A [%]≥ 12
Machinabilitygood
Weldabilityvery suitable
Heat treatmentpossible
Other properties-
Main applicationsRing bolts and nuts, disc springs, clutch plates

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.