text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.0760 QT steel

   

Material No.1.0760
US Standard (AISI)-
Abbreviation38SMn28
Older designation-
DescriptionQT steel
Composition
Alloy components [%]
C: 0.35 - 0.40 
Si: ≤ 0.40 
Mn: 1.20 - 1.50 
P: ≤ 0.060 
S: 0.240 - 0.330
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

≥ 400
Tensile strength
Rm [N/mm²]
700 - 850
Elongation at fracture A [%]≥ 16
Machinabilitygood
Weldabilityunsuitable
Heat treatmentpossible
Other properties-
Main applicationsCaptive C-washers                                                             

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.