text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.0737 free-cutting steel

    

Material No.1.0737
US Standard (AISI)12L14
Abbreviation11sMnPb37
Older designation-
DescriptionFree-cutting steel
Composition
Alloy components [%]
C: ≤ 0.14 
Si: ≤ 0.05 
Mn: 1.00 - 1.50 
P: ≤ 0.110 
S: 0.340 - 0.400 
Pb: 0.200 - 0.350
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

≥ 265
Tensile strength
Rm [N/mm²]
390 - 800
Elongation at fracture A [%]≥ 6
Machinabilityvery good
Weldabilitylimited suitability
Heat treatmentpossible
Other properties-
Main applicationsScrew plugs, mass-produced parts for the automobile industry, equipment construction,
device and machine construction

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.