text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.0718 free-cutting steel

  

Material No.1.0718
US Standard (AISI)12L14, 12L13
Abbreviation11SMnPb30
Older designation9SMnPb28
DescriptionFree-cutting steel
Composition Alloy elements [%]C: ≤ 0.14
Si: ≤ 0.05
Mn: 0.90 - 1.30
P: ≤ 0.110
S: 0.270 - 0.330
Pb: 0.200 - 0.350 
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

245 - 440
Tensile strength
Rm [N/mm²]
360 - 570
Elongation at fracture A [%]≥ 6
Machinabilityvery good
Weldabilitylimited suitability
Heat treatmentlimited
Other properties-
Main applicationsIndexing plungers, knurled screws, clevis joints, mass-produced parts for the automotive industry, device and equipment construction 

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.