text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.0711 free-cutting steel

  

Material No.1.0711
US Standard (AISI)B1112, 1212
Abbreviation9S20K
Older designation-
DescriptionFree-cutting steel
Composition
Alloy components [%]
C: ≤ 0.12 
Si: 0.10 - 0.35 
Mn: 0.75 - 1.10 
P: ≤ 0.030 
S: 0.080 - 0.130 
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

≥ 370
Tensile strength
Rm [N/mm²]
≥ 440
Elongation at fracture A [%]≥ 16
Machinabilityvery good
Weldabilitylimited suitability
Heat treatmentlimited
Other properties-
Main applicationsDrill bush clamps                                                                        

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.