text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.0503 / 1.0503.07 QT steel

   

Material No.1.0503 / 1.0503.07
US Standard (AISI)1045, 1043 / --
AbbreviationC45 / C45 K
Older designation-
DescriptionQT steel
Composition
Alloy components [%]
C: 0.42 - 0.50 
Si: ≤ 0.40 
Mn: 0.50 - 0.80 
P: ≤ 0.045 
S: ≤ 0.045 
Cr: ≤ 0.40 
Mo: ≤ 0.10 
Ni: ≤ 0.40 
Density [g/cm³]7.85

Yield point
Rp0.2 / RE [N/mm²]

≥ 275
Tensile strength
Rm [N/mm²]
560
Elongation at fracture A [%]≥ 16
Machinabilitygood
Weldabilityunsuitable
Heat treatmentpossible
Other properties-
Main applicationsStops, base rails, stop with positive down force, 
cam-action indexing plunger, clamp straps, hook clamp holders

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.