text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.0403 case-hardened steel

   

Material No.1.0403
US Standard (AISI)-
AbbreviationC15GPb
Older designationC15Pb
DescriptionCase-hardened steel
Composition
Alloy components [%]
C: 0.12- 0.18 
Si: ≤ 0.40 
Mn: 0.30 - 0.80 
P: ≤ 0.045 
S: ≤ 0.045 
Pb: 0.15 - 0.35
Density [g/cm³]7.9

Yield point
Rp0.2 / RE [N/mm²]

≥ 355
Tensile strength
Rm [N/mm²]
590 - 780
Elongation at fracture A [%]≥ 14
Machinabilitygood
Weldabilitysuitable
Heat treatmentpossible
Other properties-
Main applicationsWeldable cam-action indexing plunger                                    

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.