text.skipToContent text.skipToNavigation
Proizvajalčeva usposobljenost
Hitra dostava
Odlična storitev
SL
Izberite svoj jezik
Opomnik
Shranitev izdelkov
Neposredno naročilo

1.0301 case-hardened steel

  

Material No.1.0301
US Standard (AISI)1011, M1010
AbbreviationC10
Older designation-
DescriptionCase-hardened steel
Composition
Alloy components [%]
C: 0.07 - 0.13 
Si: ≤ 0.40 
Mn: 0.30 - 0.60 
P: ≤ 0.045 
S: ≤ 0.045
Density [g/cm³]7.85

Yield point
Rp0.2 / RE [N/mm²]

≥ 200
Tensile strength
Rm [N/mm²]
350 - 640
Elongation at fracture A [%]≥ 12
Machinabilitygood
Weldabilitysuitable
Heat treatmentpossible
Other propertiesComponents and machine parts with low core strength and
medium load such as levers
Main applicationsFeet, rest pads, clamp straps

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.