text.skipToContent text.skipToNavigation
HU
Choose your Language
Bevásárlólista
Termék megjegyzése
Közvetlen rendelés

1.7131 case-hardened steel

   

Material No.1.7131
US Standard (AISI)5115
Abbreviation16MnCr5
Older designationEC 80
DescriptionCase-hardened steel
Composition
Alloy components [%]
C: 0.14 - 0.19 
Si: ≤ 0.40 
Mn: 1.00 - 1.30 
P: ≤ 0.025 
S: ≤ 0.035 
Cr: 0.80 - 1.10
Density [g/cm³]7.81

Yield point
Rp0.2 / RE [N/mm²]

≥ 440
Tensile strength
Rm [N/mm²]
≥ 700
Elongation at fracture A [%]≥ 9
Machinabilitygood
Weldabilitysuitable
Heat treatmentpossible
Other properties-
Main applicationsGear wheels, crown gears, pinions, control parts

Information for reference only; we do not assume any liability for its accuracy. Properties of steel materials are highly dependent on thermal and/or mechanical treatment.