{"product":{"productId":"agid.27155","price":134.06,"name":"BLOCK CYLINDER HYDRAULIC, FORM:ASINGLE-ACTING, DK=25, HUB=8, SCREWCONNECTION STEEL"},"currency":"EUR"}
Block cylinder
hydraulic
steel
black oxidised
- Integrated metal wiper
- Diverse fastening possibilities
Sales unit
€134.06 / pcs.
plus sales tax
Added to your shopping cart
B
65
B1
50
B2
50
Compressive force
at 100 bar
(kN)
4,9
Connection
type
screw connection
D
16
D1
14
D2
8,5
D3
10,5x4
Designation
Block cylinder
Effective
piston area
(cm²)
4,9
Form
A
Form definition
single-acting
G
M10x17
G1
G1/4
H
45
H1
30
H2
2
L
64
L1
8,6
L2
7
L3
6,4
L4
33
L6
11
L7
18
L8
10
Main
material
steel
Piston Ø
25
SW
13
Surface finish
body
black oxidised
Version 1
hydraulic
travel
8
Description
Product description
Block cylinders with piston rod with internal thread are ideally suited for clamping situations where short travel with high forces is required. Block cylinders can be used as thrust or traction cylinders. Various thrust pieces can be screwed into the internal threads of the piston rods The block cylinders ensure a high operating pressure and are easy to fasten using cap screws due to their compact, cubic housing design. A double hydraulic seal is installed in the block cylinders as standard. This creates technical advantages for the rod-side seal for low-leakage continuous operation. Metal wipers are also installed in the block cylinders as standard to prevent the ingress of swarf.
Material
Housing and piston steel.
Seal NBR
Seal NBR
Version
Housing black oxidised.
Piston hardened.
Piston hardened.
Note
Transverse forces on the block cylinders should be avoided.
If the block cylinder is mounted transversely to the cylinder axis, additional support for the block cylinder is recommended. If the block cylinder is used as a thrust cylinder, the support should be on the underside; if it is used as a traction cylinder, it should be on the rod side.
Permissible dynamic loads during the piston advance stroke must be observed.
A vent port is required for the single-acting block cylinders.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Thrust pieces are not supplied.
Follow safety instructions.
If the block cylinder is mounted transversely to the cylinder axis, additional support for the block cylinder is recommended. If the block cylinder is used as a thrust cylinder, the support should be on the underside; if it is used as a traction cylinder, it should be on the rod side.
Permissible dynamic loads during the piston advance stroke must be observed.
A vent port is required for the single-acting block cylinders.
Penetration of cutting and cooling fluids into the cylinder must be prevented.
Thrust pieces are not supplied.
Follow safety instructions.
Method of operation
- Thread connection.
- O-ring flange connection.
- O-ring flange connection.
Technical Data
Max. operating pressure: 500 bar.
Assembly
See mounting contour.
Advantages
- Integrated metal wiper.
- Versatile mounting possibilities.
- Wide travel range.
- Large force range.
- Low mounting dimensions.
- Double hydraulic seals installed.
- Versatile mounting possibilities.
- Wide travel range.
- Large force range.
- Low mounting dimensions.
- Double hydraulic seals installed.
Scope of delivery
2x O-rings (for flange connection operating mode) supplied.
Drawing reference
Form A: Longitudinal and transverse holes, screwed connection
Form B: Underside, centre hole, O-ring flange connection
Form C: Wide side, O-ring- flange connection
1) Mounting contour
Form B: Underside, centre hole, O-ring flange connection
Form C: Wide side, O-ring- flange connection
1) Mounting contour
Accessory
- Rest pads K0307.
- Self-aligning pads K0282, K0302, K1164, K0287, K0288.
- Gripper screws, hexagonal K0386.
- Self-aligning pads K0282, K0302, K1164, K0287, K0288.
- Gripper screws, hexagonal K0386.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.