KIPP aluminium handwheels with new sizes - light, robust, versatile
KIPP expands its range of aluminium disc and spoked handwheels with practice-orientated sizes. The new variants offer even more choice for machine and plant construction as well as process industries - with a clear focus on comfortable use, stability and durability.
 
Aluminium delivers in every respect
These handwheels combine low weight, corrosion resistance surface finishes (black or silver powder-coating) and pleasant haptics - ideal for frequent use in industrial environments.
 
Two designs - now with new diameters
Disc handwheels (K1520, K1521, K1522): Full disc design, protects against dirt and injuries - with new diameters 140, 160 and 200 mm
Spoked handwheels (K1523, K1524, K1525): Lightweight, open design - with new diameters 140 and 200 mm
All versions are optionally available with no grip, revolving grip or fold-down grip - and with a reamed hole or hub keyway and transverse bore.