text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Flexible installation, comfortable use

KIPP is expanding its range to include new, self-adhesive aluminium pull handles K2538, a practical solution for tool-free installation. These handles can be fitted without drilling or screws and are ideal for machine panelling, switchbox doors, furniture parts and in equipment and housing construction. 
 

Easy mounting without drilling

The new pull handles are attached directly to suitable surfaces via a self-adhesive adapter plate. A high-quality acrylic adhesive tape ensures strong initial adhesion and achieves its full adhesive strength after ca. 72 hours. This eliminates the need for additional drilling and visible fastening screws. 

Installation from the front enables rapid integration whilst ensuring a clean, modern appearance. 
 

Robust design and comfortable handling

The pull handles are made from aluminium and are available in either a natural tone or a black anodised finish. The ergonomic form ensures comfortable handling. 

Versatile

Be it in machine and plant construction, switchbox construction, furniture making or caravanning – these new pull handles offer a flexible mounting solution for a wide range of applications. The surface for the handle must be clean, dry and grease free. 

With the new K2538 series, KIPP offers a functional and visually appealing alternative to conventional screw-on pull handles.