{"product":{"productId":"agid.863","price":17.47,"name":"Tubular handles, aluminium, with plastic grip legs, 30 mm round profile, Form B"},"currency":"EUR"}
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- from the front, fastening material included
- Available colours: natural tone anodized and black serrated plastic
Description
Material
Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Legs glass-bead reinforced polyamide.
Version
Grip natural colour anodised or with black serrated plastic cover.
Note
The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black galvanised fastening screws, suitable washers and nuts are supplied.
Black galvanised fastening screws, suitable washers and nuts are supplied.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.