{"product":{"productId":"agid.928","price":42.24,"name":"Recessed handle, aluminium, fold-down"},"currency":"EUR"}
Material
Tray and grip aluminium profile.
End caps polyamide.
Form A: Rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
End caps polyamide.
Form A: Rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
Version
Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Rubber profile black.
Fastening screws electro zinc-plated.
Show more
Show less
Pull handles recessed fold-out, Form A
from
€46.93
plus sales tax
plus shipping costs
Recessed handles, aluminium, fold-down, fastened with 2 screws
from
€48.35
plus sales tax
plus shipping costs
Description
Material
Tray and grip aluminium profile.
End caps polyamide.
Form A: Rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
End caps polyamide.
Form A: Rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
Version
Tray and grip glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Rubber profile black.
Fastening screws electro zinc-plated.
Note
Form A handles can be mounted without screws for material thicknesses of 1 - 2.5 mm using 2 rubber profiles.
Form B handles can be mounted from the front with 2 countersunk screws.
Two cross-slots for M4 screws allow earthing connection and can serve as a mounting aid for additional parts.
Form B handles can be mounted from the front with 2 countersunk screws.
Two cross-slots for M4 screws allow earthing connection and can serve as a mounting aid for additional parts.
Assembly
After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Now push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.