{"product":{"productId":"agid.36822","price":13.08,"name":"Tube clamps swivel base aluminium, with sunken teeth"},"currency":"EUR"}
Material
Cast aluminium.
Nut, steel.
Nut, steel.
Version
Vibratory ground.
Nut galvanised.
Nut galvanised.
Show more
Show less
Description
Material
Cast aluminium.
Nut, steel.
Nut, steel.
Version
Vibratory ground.
Nut galvanised.
Nut galvanised.
Note
Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (K0485) to make a complete swivel clamp.
Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request
Clamping levers for tightening.
Drawing reference
1) 15° toothing
Accessory
- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
- Hex head bolt DIN 933
- Cap screw DIN 6912
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.