{"product":{"productId":"agid.30926","price":349.54,"name":"Telescopic slides, steel compact, full extension, load capacity up to 480 kg"},"currency":"EUR"}
Material
Rails steel.
Ball cages steel.
Ball stainless steel.
Ball cages steel.
Ball stainless steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Ball cages, electro zinc-plated.
Balls hardened.
Show more
Show less
Description
Material
Rails steel.
Ball cages steel.
Ball stainless steel.
Ball cages steel.
Ball stainless steel.
Version
Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering
Sold individually.
Note
On telescopic slides with full extension, the travel is equal to the installed length, which ensures greater comfort and accessibility. The telescopic slides achieve the specified load capacities when side-mounted.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity is ca. 70% lower by horizontal mounting.
Suitable for a slide spacing up to 1,000 mm.
The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used.
The load capacity is ca. 70% lower by horizontal mounting.
Suitable for a slide spacing up to 1,000 mm.
Technical Data
Traversing speed: 0.5 m/s.
Temperature range
-20 °C - +180 °C.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.