text.skipToContent
text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
German
English
Slovene
Hungarian
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Telescopic slides, linear ball bearings
Linear ball bearings
window['coveoDebugData_categorylisting:35727'] = JSON.parse('null');
Linear ball bearings
Main material
aluminium
ball-bearing steel
stainless steel
Surface finish body
anodised
bright
electro zinc-plated
Length
70
80
100
130
150
200
210
290
370
450
610
690
770
930
1010
1330
1490
Travel S
30
49
52
59
96
109
110
120
149
170
190
200
250
270
280
330
350
360
430
440
490
520
590
750
760
990
1070
C0Y N
20
49
177
206
235
3480
4640
7540
9750
12180
15750
21750
22470
39590
C0Z N
8
18
44
52
59
2436
3248
5278
6825
8526
11025
15225
15729
27713
Filter
Entries / Pages
3
of 3 entries
Added to your shopping cart
Filter
Entries / Pages
3
of 3 entries
window['coveoDebugData_categorylisting:35727'] = JSON.parse('null');
Discover our product range
Filter
Main material
aluminium
ball-bearing steel
stainless steel
Surface finish body
anodised
bright
electro zinc-plated
Length
70
80
100
130
150
200
210
290
370
450
610
690
770
930
1010
1330
1490
Travel S
30
49
52
59
96
109
110
120
149
170
190
200
250
270
280
330
350
360
430
440
490
520
590
750
760
990
1070
C0Y N
20
49
177
206
235
3480
4640
7540
9750
12180
15750
21750
22470
39590
C0Z N
8
18
44
52
59
2436
3248
5278
6825
8526
11025
15225
15729
27713
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!