{"product":{"productId":"agid.33876","price":147.23,"name":"Ball lock pins, steel, heavy-duty version with stainless steel twist knob"},"currency":"EUR"}
Material
Housing and pin steel.
Twist knob stainless steel.
Twist knob stainless steel.
Version
Housing and pin nickel plated.
Twist knob bright.
Twist knob bright.
Show more
Show less
Description
Material
Housing and pin steel.
Twist knob stainless steel.
Twist knob stainless steel.
Version
Housing and pin nickel plated.
Twist knob bright.
Twist knob bright.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist knob is in the ”OFF” position.
Insert the ball lock pin into the locating bush and turn the twist knob to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Insert the ball lock pin into the locating bush and turn the twist knob to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
2) Mounting option 2
3) Plate
Accessory
Steel locating bush for ball lock pin K2259.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.