{"product":{"productId":"agid.35243","price":6.59,"name":"Four-lip profiles EPDM foam rubber"},"currency":"EUR"}
Material
EPDM foam rubber.
Version
black.
Show more
Show less
Description
Product description
EPDM foam rubber sealing profiles for installation in sealing ducts, slots or U-profiles.
These four-lip profiles reliably seal and protect components from external influences.
These four-lip profiles reliably seal and protect components from external influences.
Material
EPDM foam rubber.
Version
black.
Note
Channel width must not be less than 8.6 mm.
H1= compressed dimension.
Type-tested according to UL 157 and UL 50E guidelines.
For optimal performance, the seal must be able to move freely and should ideally only be held in place by the two centre fins.
Observe tolerance specifications as per DIN ISO 3302-01.
H1= compressed dimension.
Type-tested according to UL 157 and UL 50E guidelines.
For optimal performance, the seal must be able to move freely and should ideally only be held in place by the two centre fins.
Observe tolerance specifications as per DIN ISO 3302-01.
Application
- Switchbox construction
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
Assembly
Quick, simple and smooth installation. When pressed in by hand, the four-lip profile wedges itself into a cavity or channel between two surfaces. The lateral fins prevent the profile from falling out.
Advantages
Wide tolerance compensation with applied pressure.
The seal works in both directions with positive and negative pressure.
No distortions in corners with small radii.
The seal works in both directions with positive and negative pressure.
No distortions in corners with small radii.
On request
Other lengths.
Drawing reference
1) Holding area
2) Uncompressed state
3) Compressed state
2) Uncompressed state
3) Compressed state
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.