{"product":{"productId":"agid.36317","price":0.42,"name":"Shaft collars set screw DIN 705, steel"},"currency":"EUR"}
Material
Shaft collar steel.
Grub screw steel or stainless steel A2.
Grub screw steel or stainless steel A2.
Version
Form A:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw, steel grade 15H, bright or electro zinc-plated, blue passivated.
Form E:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw steel grade 45H, bright (black) or electro zinc-plated, blue passivated.
Grub screw stainless steel A2-70, bright.
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw, steel grade 15H, bright or electro zinc-plated, blue passivated.
Form E:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw steel grade 45H, bright (black) or electro zinc-plated, blue passivated.
Grub screw stainless steel A2-70, bright.
Show more
Show less
Shaft collars set screw DIN 705, steel , Form A, recess
from
€0.42
plus sales tax
plus shipping costs
Shaft collars set screw DIN 705, steel , Form E, hexagon socket
from
€0.54
plus sales tax
plus shipping costs
Description
Material
Shaft collar steel.
Grub screw steel or stainless steel A2.
Grub screw steel or stainless steel A2.
Version
Form A:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw, steel grade 15H, bright or electro zinc-plated, blue passivated.
Form E:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw steel grade 45H, bright (black) or electro zinc-plated, blue passivated.
Grub screw stainless steel A2-70, bright.
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw, steel grade 15H, bright or electro zinc-plated, blue passivated.
Form E:
Shaft collar steel, bright or electro zinc-plated, blue passivated.
Grub screw steel grade 45H, bright (black) or electro zinc-plated, blue passivated.
Grub screw stainless steel A2-70, bright.
Note
Form A: with DIN 553 grub screw (slit)
Form E: with DIN EN ISO 4027 grub screw (hex socket)
According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with electro zinc-plated shaft collars. However, this has no influence on the function.
Form E: with DIN EN ISO 4027 grub screw (hex socket)
According to DIN 705, the stated tolerances apply to blank shaft collars. The tolerances cannot be guaranteed for with electro zinc-plated shaft collars. However, this has no influence on the function.
Drawing reference
1) Second grub screw from D1 ≥ 75