{"product":{"productId":"agid.35346","price":5.85,"name":"Latches, zinc with sheet metal bracket, fastening holes concealed, lockable"},"currency":"EUR"}
- Attractive compact design
- For high locking forces
- With cylinder lock
- Tamper-proof due to concealed fastenings
Description
Material
Die-cast zinc.
Version
Black powder-coated, high-gloss chromed or matt chromed.
Note
Latches for the easy and secure locking of doors and hatches. The toggle system makes them vibration proof.
The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.
The die-cast housing conceals all functional parts and so secures against dismantling when closed.
2 keys are supplied with the version that has a cylinder lock. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. all locks can be opened with the same key.
Max. load capacity is 1,200 N.
Supplied with catch plate.
The latches can be screwed on or riveted. We recommend using M3 countersunk screws to fasten the components.
The die-cast housing conceals all functional parts and so secures against dismantling when closed.
2 keys are supplied with the version that has a cylinder lock. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. all locks can be opened with the same key.
Max. load capacity is 1,200 N.
Supplied with catch plate.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.