text.skipToContent
text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
German
English
Slovene
Hungarian
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
€0.00
Direct ordering
Homepage
OPERATING PARTS
Hinges
Weldable hinges
window['coveoDebugData_categorylisting:36035'] = JSON.parse('null');
Weldable hinges
Main material
stainless steel
stainless steel A2
stainless steel A4
steel
Product type
Hinge
hinge lift-off
Version 1
weldable
Version 2
with grease nipple
Length
9,7
12
12,7
15,5
16
20
22
22,5
25
25,5
28,5
29
40
50
60
80
100
120
160
200
Width
30
40
50
60
70
80
100
120
135
150
180
200
Filter
Entries / Pages
5
of 5 entries
Added to your shopping cart
Filter
Entries / Pages
5
of 5 entries
window['coveoDebugData_categorylisting:36035'] = JSON.parse('null');
Discover our product range
Filter
Main material
stainless steel
stainless steel A2
stainless steel A4
steel
Product type
Hinge
hinge lift-off
Version 1
weldable
Version 2
with grease nipple
Length
9,7
12
12,7
15,5
16
20
22
22,5
25
25,5
28,5
29
40
50
60
80
100
120
160
200
Width
30
40
50
60
70
80
100
120
135
150
180
200
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!