text.skipToContent
text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
German
English
Slovene
Hungarian
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
€0.00
Direct ordering
Homepage
OPERATING PARTS
Hinges
Spring hinges
window['coveoDebugData_categorylisting:36032'] = JSON.parse('null');
Spring hinges
Main material
aluminium
stainless steel A2
steel
Product type
Hinge
spring hinge
Version 1
spring closed
spring open
without spring
Kind of fastening
fastening holes
weldable
Length
20
35
40
50
55
82,5
Width
30
50
60
65
67
75
90
100
120
150
180
240
Filter
Entries / Pages
18
of 18 entries
Added to your shopping cart
Filter
Entries / Pages
18
of 18 entries
window['coveoDebugData_categorylisting:36032'] = JSON.parse('null');
Discover our product range
Filter
Main material
aluminium
stainless steel A2
steel
Product type
Hinge
spring hinge
Version 1
spring closed
spring open
without spring
Kind of fastening
fastening holes
weldable
Length
20
35
40
50
55
82,5
Width
30
50
60
65
67
75
90
100
120
150
180
240
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!