text.skipToContent
text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
German
English
Slovene
Hungarian
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Hinges
Piano hinges
window['coveoDebugData_categorylisting:36034'] = JSON.parse('null');
Piano hinges
B
250
480
500
1000
1980
1995
2000
2040
2100
2495
2500
Main material
aluminium
stainless steel A2
steel
Form definition
drilled
not drilled
Version 1
Internal
mit Stopp
with double joint
A
15
20
25
30
33
35
40
50
59
60
60,5
70
80
89,2
100
120
Filter
Entries / Pages
5
of 5 entries
Added to your shopping cart
Filter
Entries / Pages
5
of 5 entries
window['coveoDebugData_categorylisting:36034'] = JSON.parse('null');
Discover our product range
Filter
B
250
480
500
1000
1980
1995
2000
2040
2100
2495
2500
Main material
aluminium
stainless steel A2
steel
Form definition
drilled
not drilled
Version 1
Internal
mit Stopp
with double joint
A
15
20
25
30
33
35
40
50
59
60
60,5
70
80
89,2
100
120
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!