{"product":{"productId":"agid.30399","price":8.26,"name":"Hinges plastic, separable, dismountable, Form A, with locking pin"},"currency":"EUR"}
- Hinges separable
- Hinges dismountable
- Tool-free
Description
Product description
Hinges for panel elements and aluminium profiles.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
Material
Fibreglass reinforced thermoplastic.
Hinge pin and accessories stainless steel 1.4305.
Version
Hinge black similar to RAL 9005.
Hinge pin bright stainless steel.
Accessories bright.
Hinge pin bright stainless steel.
Accessories bright.
Note
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Advantages
Tool-free mounting and removal
Scope of delivery
Two hinge halves.
Selected hinge pin and/or accessories.
Selected hinge pin and/or accessories.
On request
Unequal leaf length combinations.
Drawing reference
Form A: with locking pin
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin
Form D: with locking pin /folding latch
2) Hinge pin
3) Cotter pin
4) Key ring
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin
Form D: with locking pin /folding latch
2) Hinge pin
3) Cotter pin
4) Key ring
Accessory
K0776 Locking pins with folding latch.
Pins with head ISO 2341.
Locking pins with key ring.
K1136 Cotter pin DIN EN ISO 1234.
K0367 Key ring.
Pins with head ISO 2341.
Locking pins with key ring.
K1136 Cotter pin DIN EN ISO 1234.
K0367 Key ring.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.