text.skipToContent
text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
German
English
Slovene
Hungarian
Change country
My account
Log in / Register
Watchlist
Bookmark products
Shopping cart
0,00 €
Direct ordering
Homepage
OPERATING PARTS
Hinges
Functional hinges
window['coveoDebugData_categorylisting:36030'] = JSON.parse('null');
Functional hinges
Main material
aluminium
stainless steel A2
thermoplastic
zinc
Product type
hinge with adjustable friction
hinge with clamping function
hinge with detent
Scharnier mit voreingestellter Friktion
Version 1
with adjustable friction
with clamping function
with detent
with preset friction
Kind of fastening
fastening holes
fastening screws
Length
35
52
54
55
59
65
72
73,5
74
77
87
97
115
Width
30
40
48
56
65
67
85
115
Filter
Entries / Pages
9
of 9 entries
Spring Plungers – small, strong, precise
Ideal for fixing, positioning, and locking.
Added to your shopping cart
Filter
Entries / Pages
9
of 9 entries
window['coveoDebugData_categorylisting:36030'] = JSON.parse('null');
Discover our product range
Filter
Main material
aluminium
stainless steel A2
thermoplastic
zinc
Product type
hinge with adjustable friction
hinge with clamping function
hinge with detent
Scharnier mit voreingestellter Friktion
Version 1
with adjustable friction
with clamping function
with detent
with preset friction
Kind of fastening
fastening holes
fastening screws
Length
35
52
54
55
59
65
72
73,5
74
77
87
97
115
Width
30
40
48
56
65
67
85
115
Register for the KIPP newsletter now
Would you like to be the first to know about exclusive offers and news? Then subscribe to our newsletter and never miss any of our exciting promotions!