{"product":{"productId":"agid.135","price":134.37,"name":"Side clamps, steel with tension lever and slotted hole, jaw with two round carbide inserts"},"currency":"EUR"}
	
- Mountable directly on machine tables
 - With positive down force
 - Flexible application
 - Clamping jaw case-hardened
 - Manual actuation
 
Description
							Material
						
						
								Steel.
					
							Version
						
						
								Case-hardened and black oxidised.
					
							Note
						
						
								This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the stop screw and centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
 
The versions K0034.006010, K0034.006015, K0034.006030 and K0034.006035 have 2 round carbide inserts.
					Using the stop screw and centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.
The versions K0034.006010, K0034.006015, K0034.006030 and K0034.006035 have 2 round carbide inserts.
							Clamping force
						
						
								K0034.006... = 3800 N
K0034.010... = 7200 N
					K0034.010... = 7200 N
            Important note on downloading CAD models
        You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.