{"product":{"productId":"agid.1330","price":3.8,"name":"Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin"},"currency":"EUR"}
Material
Steel version:
threaded sleeve and indexing pin, free-cutting steel.
Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..
Mushroom grip. thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip thermoplastic black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip thermoplastic black grey RAL7021.
Show more
Show less
Indexing plungers, steel or stainless steel, with plastic mushroom grip and extended indexing pin, no locking slot or locknut
from
€6.34
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut
from
€6.40
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot
from
€8.41
plus sales tax
plus shipping costs
Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut
from
€8.53
plus sales tax
plus shipping costs
Description
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged. Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back.
Material
Steel version:
threaded sleeve and indexing pin, free-cutting steel.
Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..
Mushroom grip. thermoplastic.
Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip thermoplastic black grey RAL7021.
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
Mushroom grip thermoplastic black grey RAL7021.
Note
Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
On request
Special versions.
Drawing reference
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut